IESNA:LM-63-2002
[TEST]P953576
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28562
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3927.5 4223.7 4541.7 4861.2 5106.1 5256 5347.2 5398.5 5455 5520.5
5604.9 5719.5 5873.9 6056.3 6277.9 6650.9 7214.5 7962 8885.1 10039.6
11552.7 13289.7 15138.9 16820.8 17837.4 17321.2 16288.1 14903.8 13240.7 11258.8
8751.8 6253 4092.5 2379 1046.7 324 0
3927.5 4239.6 4597.6 4952.2 5213.7 5372.7 5447.9 5466.4 5478.6 5489.5
5507 5544.3 5612.8 5698.7 5840.2 6136 6654.6 7406.5 8386.1 9554.2
10953.1 12563.5 14421.5 16430.2 18444.1 18979.1 17844.1 16383.8 14850.4 13106.1
10663.7 8037.7 5594.1 3405.5 1591.5 507.1 0
3927.5 4255.8 4653.6 5043.1 5321.3 5489.2 5548.4 5534.4 5502.4 5458.4
5409 5369.1 5351.7 5341.2 5402.7 5621.2 6094.7 6851 7887 9068.6
10353.5 11837.6 13704.1 16039.4 19051 20637.1 19400.2 17863.7 16460.3 14953.5
12575.6 9822.6 7095.5 4432.1 2136.3 690.3 0
3927.5 4278.5 4709.1 5124.9 5417.3 5576 5602.8 5535.5 5430.9 5310.1
5183.8 5070.8 4984.6 4925.8 4969.8 5227.9 5802.2 6682.5 7812.7 9053.5
10356.1 11764.2 13417.9 15465.3 18338.2 20556.8 19708.1 18008.1 16524.8 14999.9
12747.3 10068.2 7400.8 4773.2 2426.4 852.1 0
3927.5 4301.3 4764.7 5206.8 5513.3 5662.5 5657.4 5536.4 5359.3 5161.8
4958.7 4772.7 4617.5 4510.5 4537.1 4834.5 5509.7 6514 7738.2 9038.4
10358.6 11690.6 13131.7 14891.4 17625.3 20476.3 20015.9 18152.4 16589.5 15046.2
12918.9 10313.9 7706.1 5114.4 2716.6 1014 0
3927.5 4314.8 4794.9 5256 5571.5 5704.7 5658.9 5475.3 5224.5 4963.7
4718 4505.9 4339.6 4249.3 4355.7 4822.7 5716.2 6964.3 8459.7 10079.2
11700 13292.8 14914.9 16692 19329.3 22037.2 21999.5 20219.2 18437.8 16492.3
14044 11169.2 8352.1 5559 3081.9 1196.6 0
3927.5 4328.4 4825 5305.3 5629.3 5746.9 5660.4 5414.3 5089.8 4765.5
4477.3 4239.2 4061.7 3988.1 4174.4 4811 5922.6 7414.7 9181.3 11119.7
13041.3 14895 16698 18492.5 21033.2 23598.3 23983.3 22285.9 20286 17938.3
15169 12024.5 8997.7 6003.6 3447.1 1379.3 0
3927.5 4335.2 4843.2 5332 5655.3 5761.1 5645.3 5358.4 4991.7 4642.8
4348.3 4112.3 3943.9 3895.7 4152.8 4909.6 6162.3 7850.5 9897.5 12168.2
14425.3 16607.4 18739.4 20804.7 23508.8 25953.6 26267.2 24579.6 22259.8 19416.7
16209.7 12762.5 9385.4 6165.3 3538.8 1387.1 0
3927.5 4342 4861.6 5358.5 5681 5775.2 5630.3 5302.3 4893.6 4520.1
4219.6 3985.5 3826.2 3803.2 4131.3 5008.1 6401.9 8286.4 10613.8 13216.6
15809.3 18319.6 20780.7 23116.8 25984.3 28308.7 28550.9 26873.2 24233.5 20894.8
17250.3 13500.7 9772.8 6326.8 3630.6 1394.8 0
3927.5 4339 4875.5 5371.3 5690.8 5776.7 5612.5 5262.8 4833.3 4453.5
4156.6 3926 3770.8 3763.2 4128 5059.4 6521.3 8542.3 11048.6 13832.2
16646 19322.6 21973.6 24596 27583.1 29786.5 29809.1 27858.9 24781.4 20950.3
16971.5 13021.4 9002 5721 3145.3 1171 0
3927.5 4342 4861.6 5358.5 5681 5775.2 5630.3 5302.3 4893.6 4520.1
4219.6 3985.5 3826.2 3803.2 4131.3 5008.1 6401.9 8286.4 10613.8 13216.6
15809.3 18319.6 20780.7 23116.8 25984.3 28308.7 28550.9 26873.2 24233.5 20894.8
17250.3 13500.7 9772.8 6326.8 3630.6 1394.8 0
3927.5 4335.2 4843.2 5332 5655.3 5761.1 5645.3 5358.4 4991.7 4642.8
4348.3 4112.3 3943.9 3895.7 4152.8 4909.6 6162.3 7850.5 9897.5 12168.2
14425.3 16607.4 18739.4 20804.7 23508.8 25953.6 26267.2 24579.6 22259.8 19416.7
16209.7 12762.5 9385.4 6165.3 3538.8 1387.1 0
3927.5 4328.4 4825 5305.3 5629.3 5746.9 5660.4 5414.3 5089.8 4765.5
4477.3 4239.2 4061.7 3988.1 4174.4 4811 5922.6 7414.7 9181.3 11119.7
13041.3 14895 16698 18492.5 21033.2 23598.3 23983.3 22285.9 20286 17938.3
15169 12024.5 8997.7 6003.6 3447.1 1379.3 0
3927.5 4314.8 4794.9 5256 5571.5 5704.7 5658.9 5475.3 5224.5 4963.7
4718 4505.9 4339.6 4249.3 4355.7 4822.7 5716.2 6964.3 8459.7 10079.2
11700 13292.8 14914.9 16692 19329.3 22037.2 21999.5 20219.2 18437.8 16492.3
14044 11169.2 8352.1 5559 3081.9 1196.6 0
3927.5 4301.3 4764.7 5206.8 5513.3 5662.5 5657.4 5536.4 5359.3 5161.8
4958.7 4772.7 4617.5 4510.5 4537.1 4834.5 5509.7 6514 7738.2 9038.4
10358.6 11690.6 13131.7 14891.4 17625.3 20476.3 20015.9 18152.4 16589.5 15046.2
12918.9 10313.9 7706.1 5114.4 2716.6 1014 0
3927.5 4278.5 4709.1 5124.9 5417.3 5576 5602.8 5535.5 5430.9 5310.1
5183.8 5070.8 4984.6 4925.8 4969.8 5227.9 5802.2 6682.5 7812.7 9053.5
10356.1 11764.2 13417.9 15465.3 18338.2 20556.8 19708.1 18008.1 16524.8 14999.9
12747.3 10068.2 7400.8 4773.2 2426.4 852.1 0
3927.5 4255.8 4653.6 5043.1 5321.3 5489.2 5548.4 5534.4 5502.4 5458.4
5409 5369.1 5351.7 5341.2 5402.7 5621.2 6094.7 6851 7887 9068.6
10353.5 11837.6 13704.1 16039.4 19051 20637.1 19400.2 17863.7 16460.3 14953.5
12575.6 9822.6 7095.5 4432.1 2136.3 690.3 0
3927.5 4239.6 4597.6 4952.2 5213.7 5372.7 5447.9 5466.4 5478.6 5489.5
5507 5544.3 5612.8 5698.7 5840.2 6136 6654.6 7406.5 8386.1 9554.2
10953.1 12563.5 14421.5 16430.2 18444.1 18979.1 17844.1 16383.8 14850.4 13106.1
10663.7 8037.7 5594.1 3405.5 1591.5 507.1 0
3927.5 4223.7 4541.7 4861.2 5106.1 5256 5347.2 5398.5 5455 5520.5
5604.9 5719.5 5873.9 6056.3 6277.9 6650.9 7214.5 7962 8885.1 10039.6
11552.7 13289.7 15138.9 16820.8 17837.4 17321.2 16288.1 14903.8 13240.7 11258.8
8751.8 6253 4092.5 2379 1046.7 324 0
3927.5 4191.3 4470.1 4743 4956.7 5091.9 5176.2 5225 5274.7 5336.4
5424.4 5547.4 5707.6 5891.6 6120.2 6449.8 6921.5 7539.2 8314.7 9236.8
10342.4 11503.7 12533.4 13263.1 13445.5 12677.6 11591.2 10298.2 8887.4 7358
5604.8 3922.8 2527.4 1462.8 658 215.5 0
3927.5 4158.9 4398.5 4625 4807.4 4927.9 5005.1 5051.5 5094.3 5152
5244 5375.1 5541.3 5727 5962.4 6248.8 6628.6 7116.3 7744.3 8433.8
9131.9 9717.8 9928.1 9705.5 9053.5 8034.1 6894.3 5692.6 4534.1 3457.3
2457.8 1592.7 962.3 546.8 269.5 107 0
3927.5 4124.3 4327.1 4515.9 4663.1 4764.6 4827.9 4858.2 4881.8 4913.8
4971.6 5062.1 5179.2 5301.4 5440.7 5596.6 5794.7 6053.7 6394.7 6757.9
7094.9 7313.7 7265.5 6926.1 6294.4 5440.4 4568.9 3715.3 2925.3 2236.4
1623.2 1099.9 708.6 435.9 233 96.6 0
3927.5 4090 4255.8 4406.8 4519.1 4601.2 4650.6 4664.8 4669.3 4675.3
4699.2 4748.9 4817 4875.8 4918.9 4944.5 4960.6 4991.2 5045 5082
5057.9 4909.4 4602.7 4146.8 3535.4 2846.6 2243.8 1738 1316.5 1015.5
788.5 607.1 455.1 325.2 196.7 86.2 0
3927.5 4055.3 4183.9 4300.5 4390.1 4449 4475.4 4461.3 4422.8 4375.4
4328.7 4297.5 4282.9 4264.8 4230.8 4172.4 4092.1 4009.2 3932.2 3868.6
3799.3 3682.2 3488 3214.4 2859 2433.7 2051 1683.3 1332.1 1062.7
831.3 636.1 467.2 327.3 195.6 85.2 0
3927.5 4020.7 4112.1 4194.3 4260.9 4296.8 4300.1 4257.9 4176.2 4075.5
3958.4 3846.1 3748.5 3653.5 3542.9 3400.3 3223.7 3027.5 2819.5 2655.2
2540.7 2455.1 2373.4 2281.8 2182.6 2020.7 1858.3 1628.4 1347.7 1110
874.1 665.4 479.3 329.8 194.4 84.1 0
3927.5 3987.5 4045.1 4100.7 4150.3 4171.5 4155.1 4083.5 3960.1 3815.2
3653.5 3505.7 3382.1 3275.5 3170.8 3047.5 2900.4 2738.1 2565.7 2429.3
2338.7 2279 2235.8 2184.6 2106.2 1969.9 1834.3 1641.8 1409.7 1198
972.7 761.1 560.3 389.4 238.1 101.9 0
3927.5 3954.3 3978 4007.1 4039.3 4046.3 4010.1 3909.1 3744 3555
3348.8 3165.2 3015.7 2897.4 2798.7 2694.7 2577.2 2448.7 2311.9 2203.4
2136.8 2103.2 2098.2 2087.3 2029.8 1919.3 1810.3 1655.1 1471.7 1285.9
1071.3 856.8 641.3 449.1 281.8 119.8 0
3927.5 3922.2 3914.7 3920.7 3932.8 3934.3 3886.1 3763.2 3574.1 3361.6
3150.6 2984.8 2864.3 2775.3 2697 2605.8 2496.5 2374.4 2236.5 2106.2
2009 1956.2 1961.5 1966.8 1950.2 1909.5 1811.5 1651.8 1471.7 1300.6
1139.4 969.1 775.4 563.7 367 155.2 0
3927.5 3886.5 3852.2 3839.8 3845.8 3853.4 3821.3 3723.3 3563.6 3382.2
3206.4 3052.6 2917.5 2799 2687.2 2569.9 2441.5 2305.1 2169.5 2048.5
1941.9 1862.5 1820.3 1795 1771.2 1743.4 1684.9 1580.7 1448.3 1300.9
1133.6 966.1 775 570 375.3 165.8 0
3927.5 3857.6 3797.6 3767.2 3769.3 3790.7 3791.3 3734.3 3614.8 3458.1
3293.8 3137 2984.4 2838.6 2698 2557.9 2414.2 2268.9 2134.2 2018.9
1915.7 1836.6 1779.3 1735.3 1693.8 1646.7 1582.2 1495.1 1387.4 1259.2
1101.5 940.3 753.4 559.4 364 161.3 0
3927.5 3828.8 3742.9 3694.7 3692.7 3728.3 3761.4 3745.2 3666 3533.9
3381.2 3221.4 3051.6 2878.3 2709 2545.8 2387 2232.8 2099.1 1989.4
1889.6 1810.8 1738.4 1675.6 1616.4 1550.1 1479.2 1409.4 1326.6 1217.4
1069.3 914.5 731.7 548.9 352.7 156.7 0
3927.5 3802.7 3697.1 3634.4 3632.4 3688.2 3766.9 3810.9 3780.1 3664.1
3498.3 3317.7 3131.5 2942 2757.7 2580.8 2412.1 2253.3 2116.3 2005.7
1914.9 1848.9 1792.6 1733.8 1667.5 1582.5 1491.7 1405.5 1313 1197.5
1050.3 895.2 715.6 537.4 339.9 154.3 0
3927.5 3776.8 3651.4 3574.1 3572.1 3648.4 3772.3 3876.6 3894.4 3794.6
3615.5 3413.9 3211.3 3005.9 2806.2 2615.6 2437.3 2273.9 2133.8 2021.8
1940.4 1886.9 1846.5 1792 1718.4 1614.9 1504.1 1401.6 1299.4 1177.8
1031.2 875.9 699.3 526 327 151.9 0
3927.5 3754.1 3611 3523.3 3517.4 3605.3 3761.1 3911.5 3967.5 3889.7
3709.1 3489 3273.6 3065.6 2865.3 2674.5 2494.3 2327.9 2185 2072
1987.7 1930.3 1893.2 1846.8 1781.4 1688.3 1582.8 1474.3 1363.3 1228.1
1068.5 906.4 724.6 523.9 316.2 151.5 0
3927.5 3731.3 3570.6 3472.4 3462.6 3562.5 3750 3946.4 4040.6 3984.8
3802.7 3564 3336 3125.4 2924.5 2733.6 2551.2 2382 2236.2 2122
2034.9 1973.6 1939.9 1901.7 1844.4 1761.8 1661.6 1547 1427.2 1278.3
1105.9 936.7 749.8 521.8 305.2 151 0
3927.5 3708.4 3534 3427.5 3412.1 3510.2 3704.6 3909.7 4023.7 3995
3837.7 3602.9 3367.6 3160.6 2966.7 2785.7 2611.2 2446.8 2303.5 2188.3
2094.3 2028.9 1988.5 1949.6 1893.1 1813.8 1711.3 1594.2 1467.9 1315.1
1139.2 965.3 773.9 513.3 281.8 133.2 0
3927.5 3685.6 3497.2 3382.7 3361.6 3458.1 3659.3 3873.3 4006.6 4005.1
3872.5 3641.9 3399.3 3195.8 3008.9 2837.9 2671.3 2511.6 2370.7 2254.6
2153.7 2084.3 2036.9 1997.7 1941.9 1865.8 1761.1 1641.2 1508.6 1351.9
1172.5 993.9 798 504.9 258.5 115.3 0
3927.5 3668 3469.1 3349.1 3321.5 3406.8 3586.3 3776.7 3896.2 3899.6
3786 3580.3 3352.4 3152.7 2978.2 2823.7 2674.8 2528.9 2395.5 2283.3
2190.4 2127.9 2083 2044.2 1988.6 1908.6 1798.7 1673.8 1538 1380.7
1198.8 1021.5 819 549.5 300.2 132.8 0
3927.5 3650.2 3440.7 3315.6 3281.3 3355.6 3513.4 3680.1 3785.9 3794.1
3699.6 3518.8 3305.4 3109.5 2947.6 2809.5 2678.1 2546.3 2420.4 2311.9
2227.2 2171.4 2129.2 2090.7 2035.3 1951.4 1836.4 1706.3 1567.4 1409.4
1225 1048.9 839.8 594.1 342.1 150.4 0
3927.5 3635.9 3421 3292.1 3255 3321.7 3461.8 3604.1 3692.7 3698.3
3614.3 3452.6 3258.1 3071.6 2912.6 2777.4 2650.9 2523.2 2399.6 2297.4
2226.3 2179.3 2140.1 2101.7 2047.4 1963 1848.3 1718 1578.5 1422.7
1238.8 1061.9 856.9 623.3 378.3 165 0
3927.5 3621.6 3401.2 3268.6 3228.5 3287.8 3410.3 3528.1 3599.7 3602.3
3529.3 3386.5 3210.4 3033.8 2877.8 2745.2 2623.6 2500.3 2379 2283
2225.7 2187.1 2150.9 2112.7 2059.5 1974.6 1860.1 1729.4 1589.7 1436
1252.7 1074.9 874.1 652.6 414.5 179.6 0
3927.5 3610.4 3387.2 3252.5 3213.3 3270.7 3386.6 3493.2 3555 3555.1
3488.3 3359 3196.4 3024.6 2863.8 2719.7 2586.5 2454.3 2326.4 2236.2
2188.3 2156.7 2124.4 2085.8 2033.2 1951 1837.3 1708.5 1572.7 1421.8
1245.8 1065.2 869.9 650.8 411.4 176 0
3927.5 3599.3 3373.2 3236.5 3198.1 3253.8 3363.1 3458.1 3510.1 3507.8
3447.5 3331.5 3182.3 3015.4 2849.9 2694.4 2549.7 2408.4 2273.9 2189.5
2150.9 2126.2 2097.9 2059 2007.2 1927.3 1814.6 1687.7 1555.6 1407.6
1238.8 1055.3 865.8 648.8 408.4 172.1 0
3927.5 3589 3362.5 3226.9 3189.9 3246.9 3354.1 3446.6 3495.7 3492
3432.6 3324.7 3182.3 3016.6 2846.9 2681 2524.7 2372 2231.3 2150
2114.5 2093.5 2069.3 2030.7 1977.9 1896.5 1784.7 1659.9 1529.1 1382.3
1217.6 1033.9 837 624.5 389.4 162.5 0
3927.5 3578.6 3351.8 3217.4 3181.8 3240 3345 3435 3481.4 3476.1
3417.8 3317.9 3182.3 3018 2843.9 2667.6 2500 2335.7 2188.6 2110.7
2078 2061 2040.6 2002.2 1948.7 1865.8 1755 1632.2 1502.6 1357.1
1196.3 1012.5 808.1 600.1 370.4 152.5 0
3927.5 3565.8 3341.3 3210.1 3178.5 3238.8 3344.3 3433.2 3476.9 3469.4
3409.1 3315.6 3184.5 3020.2 2842.4 2660 2485.2 2311.9 2161.2 2084.3
2052.7 2037.6 2019.5 1980.3 1926.1 1838.7 1731.7 1611.1 1478.5 1333.8
1174 994.7 774.7 578.7 351.2 143.2 0
3927.5 3578.6 3351.8 3217.4 3181.8 3240 3345 3435 3481.4 3476.1
3417.8 3317.9 3182.3 3018 2843.9 2667.6 2500 2335.7 2188.6 2110.7
2078 2061 2040.6 2002.2 1948.7 1865.8 1755 1632.2 1502.6 1357.1
1196.3 1012.5 808.1 600.1 370.4 152.5 0
3927.5 3589 3362.5 3226.9 3189.9 3246.9 3354.1 3446.6 3495.7 3492
3432.6 3324.7 3182.3 3016.6 2846.9 2681 2524.7 2372 2231.3 2150
2114.5 2093.5 2069.3 2030.7 1977.9 1896.5 1784.7 1659.9 1529.1 1382.3
1217.6 1033.9 837 624.5 389.4 162.5 0
3927.5 3599.3 3373.2 3236.5 3198.1 3253.8 3363.1 3458.1 3510.1 3507.8
3447.5 3331.5 3182.3 3015.4 2849.9 2694.4 2549.7 2408.4 2273.9 2189.5
2150.9 2126.2 2097.9 2059 2007.2 1927.3 1814.6 1687.7 1555.6 1407.6
1238.8 1055.3 865.8 648.8 408.4 172.1 0
3927.5 3610.4 3387.2 3252.5 3213.3 3270.7 3386.6 3493.2 3555 3555.1
3488.3 3359 3196.4 3024.6 2863.8 2719.7 2586.5 2454.3 2326.4 2236.2
2188.3 2156.7 2124.4 2085.8 2033.2 1951 1837.3 1708.5 1572.7 1421.8
1245.8 1065.2 869.9 650.8 411.4 176 0
3927.5 3621.6 3401.2 3268.6 3228.5 3287.8 3410.3 3528.1 3599.7 3602.3
3529.3 3386.5 3210.4 3033.8 2877.8 2745.2 2623.6 2500.3 2379 2283
2225.7 2187.1 2150.9 2112.7 2059.5 1974.6 1860.1 1729.4 1589.7 1436
1252.7 1074.9 874.1 652.6 414.5 179.6 0
3927.5 3635.9 3421 3292.1 3255 3321.7 3461.8 3604.1 3692.7 3698.3
3614.3 3452.6 3258.1 3071.6 2912.6 2777.4 2650.9 2523.2 2399.6 2297.4
2226.3 2179.3 2140.1 2101.7 2047.4 1963 1848.3 1718 1578.5 1422.7
1238.8 1061.9 856.9 623.3 378.3 165 0
3927.5 3650.2 3440.7 3315.6 3281.3 3355.6 3513.4 3680.1 3785.9 3794.1
3699.6 3518.8 3305.4 3109.5 2947.6 2809.5 2678.1 2546.3 2420.4 2311.9
2227.2 2171.4 2129.2 2090.7 2035.3 1951.4 1836.4 1706.3 1567.4 1409.4
1225 1048.9 839.8 594.1 342.1 150.4 0
3927.5 3668 3469.1 3349.1 3321.5 3406.8 3586.3 3776.7 3896.2 3899.6
3786 3580.3 3352.4 3152.7 2978.2 2823.7 2674.8 2528.9 2395.5 2283.3
2190.4 2127.9 2083 2044.2 1988.6 1908.6 1798.7 1673.8 1538 1380.7
1198.8 1021.5 819 549.5 300.2 132.8 0
3927.5 3685.6 3497.2 3382.7 3361.6 3458.1 3659.3 3873.3 4006.6 4005.1
3872.5 3641.9 3399.3 3195.8 3008.9 2837.9 2671.3 2511.6 2370.7 2254.6
2153.7 2084.3 2036.9 1997.7 1941.9 1865.8 1761.1 1641.2 1508.6 1351.9
1172.5 993.9 798 504.9 258.5 115.3 0
3927.5 3708.4 3534 3427.5 3412.1 3510.2 3704.6 3909.7 4023.7 3995
3837.7 3602.9 3367.6 3160.6 2966.7 2785.7 2611.2 2446.8 2303.5 2188.3
2094.3 2028.9 1988.5 1949.6 1893.1 1813.8 1711.3 1594.2 1467.9 1315.1
1139.2 965.3 773.9 513.3 281.8 133.2 0
3927.5 3731.3 3570.6 3472.4 3462.6 3562.5 3750 3946.4 4040.6 3984.8
3802.7 3564 3336 3125.4 2924.5 2733.6 2551.2 2382 2236.2 2122
2034.9 1973.6 1939.9 1901.7 1844.4 1761.8 1661.6 1547 1427.2 1278.3
1105.9 936.7 749.8 521.8 305.2 151 0
3927.5 3754.1 3611 3523.3 3517.4 3605.3 3761.1 3911.5 3967.5 3889.7
3709.1 3489 3273.6 3065.6 2865.3 2674.5 2494.3 2327.9 2185 2072
1987.7 1930.3 1893.2 1846.8 1781.4 1688.3 1582.8 1474.3 1363.3 1228.1
1068.5 906.4 724.6 523.9 316.2 151.5 0
3927.5 3776.8 3651.4 3574.1 3572.1 3648.4 3772.3 3876.6 3894.4 3794.6
3615.5 3413.9 3211.3 3005.9 2806.2 2615.6 2437.3 2273.9 2133.8 2021.8
1940.4 1886.9 1846.5 1792 1718.4 1614.9 1504.1 1401.6 1299.4 1177.8
1031.2 875.9 699.3 526 327 151.9 0
3927.5 3802.7 3697.1 3634.4 3632.4 3688.2 3766.9 3810.9 3780.1 3664.1
3498.3 3317.7 3131.5 2942 2757.7 2580.8 2412.1 2253.3 2116.3 2005.7
1914.9 1848.9 1792.6 1733.8 1667.5 1582.5 1491.7 1405.5 1313 1197.5
1050.3 895.2 715.6 537.4 339.9 154.3 0
3927.5 3828.8 3742.9 3694.7 3692.7 3728.3 3761.4 3745.2 3666 3533.9
3381.2 3221.4 3051.6 2878.3 2709 2545.8 2387 2232.8 2099.1 1989.4
1889.6 1810.8 1738.4 1675.6 1616.4 1550.1 1479.2 1409.4 1326.6 1217.4
1069.3 914.5 731.7 548.9 352.7 156.7 0
3927.5 3857.6 3797.6 3767.2 3769.3 3790.7 3791.3 3734.3 3614.8 3458.1
3293.8 3137 2984.4 2838.6 2698 2557.9 2414.2 2268.9 2134.2 2018.9
1915.7 1836.6 1779.3 1735.3 1693.8 1646.7 1582.2 1495.1 1387.4 1259.2
1101.5 940.3 753.4 559.4 364 161.3 0
3927.5 3886.5 3852.2 3839.8 3845.8 3853.4 3821.3 3723.3 3563.6 3382.2
3206.4 3052.6 2917.5 2799 2687.2 2569.9 2441.5 2305.1 2169.5 2048.5
1941.9 1862.5 1820.3 1795 1771.2 1743.4 1684.9 1580.7 1448.3 1300.9
1133.6 966.1 775 570 375.3 165.8 0
3927.5 3922.2 3914.7 3920.7 3932.8 3934.3 3886.1 3763.2 3574.1 3361.6
3150.6 2984.8 2864.3 2775.3 2697 2605.8 2496.5 2374.4 2236.5 2106.2
2009 1956.2 1961.5 1966.8 1950.2 1909.5 1811.5 1651.8 1471.7 1300.6
1139.4 969.1 775.4 563.7 367 155.2 0
3927.5 3954.3 3978 4007.1 4039.3 4046.3 4010.1 3909.1 3744 3555
3348.8 3165.2 3015.7 2897.4 2798.7 2694.7 2577.2 2448.7 2311.9 2203.4
2136.8 2103.2 2098.2 2087.3 2029.8 1919.3 1810.3 1655.1 1471.7 1285.9
1071.3 856.8 641.3 449.1 281.8 119.8 0
3927.5 3987.5 4045.1 4100.7 4150.3 4171.5 4155.1 4083.5 3960.1 3815.2
3653.5 3505.7 3382.1 3275.5 3170.8 3047.5 2900.4 2738.1 2565.7 2429.3
2338.7 2279 2235.8 2184.6 2106.2 1969.9 1834.3 1641.8 1409.7 1198
972.7 761.1 560.3 389.4 238.1 101.9 0
3927.5 4020.7 4112.1 4194.3 4260.9 4296.8 4300.1 4257.9 4176.2 4075.5
3958.4 3846.1 3748.5 3653.5 3542.9 3400.3 3223.7 3027.5 2819.5 2655.2
2540.7 2455.1 2373.4 2281.8 2182.6 2020.7 1858.3 1628.4 1347.7 1110
874.1 665.4 479.3 329.8 194.4 84.1 0
3927.5 4055.3 4183.9 4300.5 4390.1 4449 4475.4 4461.3 4422.8 4375.4
4328.7 4297.5 4282.9 4264.8 4230.8 4172.4 4092.1 4009.2 3932.2 3868.6
3799.3 3682.2 3488 3214.4 2859 2433.7 2051 1683.3 1332.1 1062.7
831.3 636.1 467.2 327.3 195.6 85.2 0
3927.5 4090 4255.8 4406.8 4519.1 4601.2 4650.6 4664.8 4669.3 4675.3
4699.2 4748.9 4817 4875.8 4918.9 4944.5 4960.6 4991.2 5045 5082
5057.9 4909.4 4602.7 4146.8 3535.4 2846.6 2243.8 1738 1316.5 1015.5
788.5 607.1 455.1 325.2 196.7 86.2 0
3927.5 4124.3 4327.1 4515.9 4663.1 4764.6 4827.9 4858.2 4881.8 4913.8
4971.6 5062.1 5179.2 5301.4 5440.7 5596.6 5794.7 6053.7 6394.7 6757.9
7094.9 7313.7 7265.5 6926.1 6294.4 5440.4 4568.9 3715.3 2925.3 2236.4
1623.2 1099.9 708.6 435.9 233 96.6 0
3927.5 4158.9 4398.5 4625 4807.4 4927.9 5005.1 5051.5 5094.3 5152
5244 5375.1 5541.3 5727 5962.4 6248.8 6628.6 7116.3 7744.3 8433.8
9131.9 9717.8 9928.1 9705.5 9053.5 8034.1 6894.3 5692.6 4534.1 3457.3
2457.8 1592.7 962.3 546.8 269.5 107 0
3927.5 4191.3 4470.1 4743 4956.7 5091.9 5176.2 5225 5274.7 5336.4
5424.4 5547.4 5707.6 5891.6 6120.2 6449.8 6921.5 7539.2 8314.7 9236.8
10342.4 11503.7 12533.4 13263.1 13445.5 12677.6 11591.2 10298.2 8887.4 7358
5604.8 3922.8 2527.4 1462.8 658 215.5 0
3927.5 4223.7 4541.7 4861.2 5106.1 5256 5347.2 5398.5 5455 5520.5
5604.9 5719.5 5873.9 6056.3 6277.9 6650.9 7214.5 7962 8885.1 10039.6
11552.7 13289.7 15138.9 16820.8 17837.4 17321.2 16288.1 14903.8 13240.7 11258.8
8751.8 6253 4092.5 2379 1046.7 324 0
